BURNDY
Image of CTSS225100304C CTSS225100304C, 304 Stainless Steel Cable Tie, 225 lb Tensile, .99" Bundle
Image of CTSS225100304C CTSS225100304C, 304 Stainless Steel Cable Tie, 225 lb Tensile, .99" Bundle

CTSS225100304C, 304 Stainless Steel Cable Tie, 225 lb Tensile, .99" Bundle

Brand:

Burndy

Catalog ID:

CTSS225100304C

Product details

General

Catalog Number

CTSS225100304C

Connector Type

UNCOATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 300

Operating Temperature Range Fahrenheit

-

Rating - Minimum Tensile Strength lbs

225

Trade Name

UNIRAP™

UPC

781810651360

Dimensions

Dimension - Bundle Diameter Max inch

0.99

Dimension - L Length Overall mm

100 mm

Dimension - Length Overall inch

3.94 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10000

Minimum Pack Quantity

100

Resources and downloads