BURNDY
Image of CTSS450400FC304L CTSS450400FC304L, 304 Stainless Steel Cable Tie, 450 Lb Tensile, 15.75" Long, Fully Coated
Image of CTSS450400FC304L CTSS450400FC304L, 304 Stainless Steel Cable Tie, 450 Lb Tensile, 15.75" Long, Fully Coated

CTSS450400FC304L, 304 Stainless Steel Cable Tie, 450 Lb Tensile, 15.75" Long, Fully Coated

Brand:

Burndy

Catalog ID:

CTSS450400FC304L

Product details

General

Catalog Number

CTSS450400FC304L

Connector Type

FULLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Rating - Minimum Tensile Strength lbs

450

Trade Name

UNIRAP™

UPC

781810647110

Dimensions

Dimension - Bundle Diameter Max inch

4.02

Dimension - L Length Overall mm

400 mm

Dimension - Length Overall inch

15.75 in

Dimension - Width inch

0.50 in

Dimension - Width mm

12.7 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

100