BURNDY
Image of CTSS700600304L CTSS700600304L, 304 Stainless Steel Cable Tie, 700 Lb Tensile, 23.62" Long
Image of CTSS700600304L CTSS700600304L, 304 Stainless Steel Cable Tie, 700 Lb Tensile, 23.62" Long

CTSS700600304L, 304 Stainless Steel Cable Tie, 700 Lb Tensile, 23.62" Long

Brand:

Burndy

Catalog ID:

CTSS700600304L

Product details

General

Catalog Number

CTSS700600304L

Connector Type

UNCOATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 300

Operating Temperature Range Fahrenheit

-

Rating - Minimum Tensile Strength lbs

700

Trade Name

UNIRAP™

UPC

781810651544

Dimensions

Dimension - Bundle Diameter Max inch

6.07

Dimension - L Length Overall mm

600 mm

Dimension - Length Overall inch

23.62 in

Dimension - Width inch

0.50 in

Dimension - Width mm

12.7 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

700

Minimum Pack Quantity

50

Resources and downloads