BURNDY
Image of CTSS700700304L CTSS700700304L, 304 Stainless Steel Cable Tie, 700 Lb Tensile, 27.56" Long
Image of CTSS700700304L CTSS700700304L, 304 Stainless Steel Cable Tie, 700 Lb Tensile, 27.56" Long

CTSS700700304L, 304 Stainless Steel Cable Tie, 700 Lb Tensile, 27.56" Long

Brand:

Burndy

Catalog ID:

CTSS700700304L

Product details

General

Catalog Number

CTSS700700304L

Connector Type

UNCOATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 300

Operating Temperature Range Fahrenheit

-

Rating - Minimum Tensile Strength lbs

700 Lb

Trade Name

UNIRAP™

UPC

781810651551

UPC 12 Digit

7818106515511

Dimensions

Dimension - Bundle Diameter Max inch

7.09 in

Dimension - L Length Overall mm

700 mm

Dimension - Length Overall inch

27.56 in

Dimension - Width inch

0.50 in

Dimension - Width mm

12.7 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

400

Minimum Pack Quantity

50

Resources and downloads