BURNDY
Image of CTSS700800304L CTSS700800304L, 304 Stainless Steel Cable Tie, 700 Lb Tensile, 39.37" Long
Image of CTSS700800304L CTSS700800304L, 304 Stainless Steel Cable Tie, 700 Lb Tensile, 39.37" Long

CTSS700800304L, 304 Stainless Steel Cable Tie, 700 Lb Tensile, 39.37" Long

Brand:

Burndy

Catalog ID:

CTSS700800304L

Uncoated stainless steel cable ties 304 grade, Tensile strength: 700 Lb, 39.37" L, 0.50" W, 8.12" Bundle Dia.

  • Smooth, rounded edges help ensure safe, efficient handling
  • Ergonomically designed installation tools consistently tensions and cuts off ties leaving flush edges
  • Flame retardant and non-toxic for applications where safety from fire is critical

Product details

General

Catalog Number

CTSS700800304L

Connector Type

UNCOATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 300

Operating Temperature Range Fahrenheit

-

Rating - Minimum Tensile Strength lbs

700 Lb

Trade Name

UNIRAP™

UPC

781810651568

UPC 12 Digit

7818106515688

Dimensions

Dimension - Bundle Diameter Max inch

8.12 in

Dimension - L Length Overall mm

1000 mm

Dimension - Length Overall inch

39.37 in

Dimension - Width inch

0.50 in

Dimension - Width mm

12.7 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

400

Minimum Pack Quantity

50

Resources and downloads