BURNDY
Image of CUSA442TC38 CUSA442TC38, 2-Hole Copper Stacking Adapter, 3/8" Stud, 1" Spacing
Image of CUSA442TC38 CUSA442TC38, 2-Hole Copper Stacking Adapter, 3/8" Stud, 1" Spacing

CUSA442TC38, 2-Hole Copper Stacking Adapter, 3/8" Stud, 1" Spacing

Brand:

Burndy

Catalog ID:

CUSA442TC38

Copper, tin plated, 2 hole (3/8" stud - 1" hole spacing), up to 35kV, used to elevate terminals for vertical parallel conductor accommodates. Adapter length 1.75", width 1.12", height 1.50

  • For use on terminals made from copper
  • Designed specifically for stacking standard terminals, uses include placing the stacking adapter on the mounting plate and a terminal on top of the stack adapter and bolt down, or placing a stacking adapter on a terminal pad that will be mounted to a bus bar or mounting plate and a terminal on top of the stacking adapter, and bolt down
  • May be used with standard NEMA two and four hole terminals, to stack four hole NEMA terminations requires use of two stacking adapters assembled side-by-side
  • Stacking adapters are clearly marked

Product details

General

Application

Stacking Adapter

Catalog Number

CUSA442TC38

Connector Type

STACKING ADAPTER

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYSTACK™

Type

Standard Barrel, Tin Plated

UPC

781810249246

UPC 12 Digit

7818102492466

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Height inch

1.50 in

Dimension - Height mm

38.1 mm

Dimension - Hole Size fraction

3/8

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.75 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Width inch

1.12 in

Dimension - Width mm

28 mm

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - AL Str Size

1000 KCMIL

Conductor - Copper Str Compact Size

1000 KCMIL

Conductor - Copper Str Size

1000 KCMIL

Conductor - Copper Str Size Range

10 AWG - 750 kcmil

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

1000 KCMIL

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1