BURNDY
Image of CY6CL36G31 CY6CL36G31 Flexible Rope Lay Copper Braid
Image of CY6CL36G31 CY6CL36G31 Flexible Rope Lay Copper Braid

CY6CL36G31 Flexible Rope Lay Copper Braid

Brand:

Burndy

Catalog ID:

CY6CL36G31

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

CY6CL36G31

UPC

621945469846

Dimensions

Dimension - L Length Overall mm

930 mm

Dimension - Length Overall inch

36.6 in

Length

36 in

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

3500

Resources and downloads