BUR_PAT444ST3U03D2_3Ah_DC_HC
BUR_PAT444ST3U03D2_3Ah_DC_HC
play
BURNDY T3 APP Install & Register
play
Introducing the PAT444ST3
+1
BURNDY T3 APP Features and Benefits

PATRIOT® T3 Technology 11-Ton Dieless Battery Crimper, C-Head, Uncovered, (2) 3.0Ah 18V Li-Ion Batteries, 12V-DC Charger, Hard Case

OR

Brand:

Burndy

Catalog ID:

PAT444ST3U03D2

PAT444ST3 Tech 11T Dieless Battery Crimper, C-Head, Uncovered, 3Ah Li-Ion, DC, Hard Case.

The 11-Ton PATRIOT® T3 Technology crimper series provides the user the ability to TRACK crimp locations with Onboard GPS, TRACE individual crimps with comments, photos, and output force validation, and TRANSMIT data via Bluetooth®. With its one-of-a-kind Dieless C-head design and range taking capability, can crimp a vast range from #4 AWG – 1000 kcmil.

  • TRACK crimp locations with onboard GPS - BURNDY Exclusive!
  • TRACE individual crimps with comments, photos, and output force validation
  • TRANSMIT via Bluetooth® technology and sync data to the cloud
  • C-Head for easy access and increased flexibility
  • Dieless System with range taking capability
  • Bright LED worklight and Red/Green LED to validate output force
  • Improved ergonomic design with more balance and better grip to reduce user fatigue
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries

Product details

General

Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads
Battery Type
3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Hard Case
Crimp Force Capacity
11 ton
Die Type
Dieless
Power Source
12V-DC Charger
Tool Type
Battery
Type
Crimper
UPC
621945624580

Dimensions

Dimensions
14.95 in x 3.25 in x 16.9 in
Height
16.9 in
Length
14.95 in
Weight
15.2 lb
Width
3.25 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Copper: #4 AWG - 1000 kcmil; Aluminum: #4 AWG - 1000 kcmil; ACSR: #4 AWG - 556.5 kcmil

Logistics

Package Contents
Crimper, (2) Batteries, Charger, Lanyard, Hard Case

Resources and downloads

Customer Notices

Installation Manuals

Sales Drawings

Videos

play
BURNDY T3 APP Install & Register
play
Introducing the PAT444ST3
play
BURNDY T3 APP Features and Benefits