BURNDY
Image of EPP10ECLG Electric/Hydraulic Pump Less Gage, 10,000 psi, 1/2 HP, 115V AC Motor
Image of EPP10ECLG Electric/Hydraulic Pump Less Gage, 10,000 psi, 1/2 HP, 115V AC Motor

Electric/Hydraulic Pump Less Gage, 10,000 psi, 1/2 HP, 115V AC Motor

Brand:

Burndy

Catalog ID:

EPP10ECLG

Pump Less Gage, 10K psi, 1/2 HP, 115V AC Motor.

Product details

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

EPP10ECLG

Power Source

1/2 HP 115V-AC Motor

Tool Type

Pump, Electric Hydraulic

Type

Pump

UPC

781810046623

UPC 12 Digit

7818100466233

Electrical Ratings

Current Draw Max

12.5 Amperes

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Package Contents

Pump only

Resources and downloads