BURNDY
Image of MRE1022B Ergonomic Full Cycle Ratchet Crimper, For use on #22-#10 Uninsulated (bare) Terminals and Splices
Image of MRE1022B Ergonomic Full Cycle Ratchet Crimper, For use on #22-#10 Uninsulated (bare) Terminals and Splices
play
Small Terminal Tools

Ergonomic Full Cycle Ratchet Crimper, For use on #22-#10 Uninsulated (bare) Terminals and Splices

OR

Brand:

Burndy

Catalog ID:

MRE1022B

Full Cycle Ratchet Crimper, #22-#10 Bare.

  • Ratchet mechanism does not allow handles to open until full cycle is complete
  • Stop plate ensures proper location for consistent reliable connection
  • Die Inspection Gauges available (sold separately)
  • Easy groove identification with color coded dies
  • Ratchet release lever in case of misalignment

Uninsulated Terminals and Splices, provide a complete positive crimp each time

Product details

General

Application

Crimping

Application - For Use On

Uninsulated Terminals and Splices

Catalog Number

MRE1022B

Die Type

Permanent Die Grooves

EU RoHS Indicator

Yes

Sub Brand

HYTOOL

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

UPC

781810512982

UPC 12 Digit

7818105129822

Dimensions

Dimensions

10.38 in x 3.00 in x 1.00 in

Height

1 in

Length

10.38 in

Weight

1.3 lb

Width

3 in

Conductor Related

Crimping Ranges

Copper: #22 AWG - #10 AWG

Certifications And Compliance

Buy American Compliant

No

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
Small Terminal Tools