MY LISTS
BURNDY
Image of ES25R6WBOX ES25R6WBOX, Insulated Aluminum Service Entrance Compression Sleeve

ES25R6WBOX, Insulated Aluminum Service Entrance Compression Sleeve

Brand: Burndy

Catalog ID: ES25R6WBOX

ACSR: 1-1/0 8 STR AL/CU: 1/0 AL/CU 6 SOL INDEX: BG, 5/8" A(YELLOW) B(GREEN).

  • Pre-insulated service entrance compression connector
  • Polyethylene caps prevent dirt from accumulating in barrel, grip cable for easy two-hand installation, seal out moisture
  • Connector is anchored to jacket assuring the connector is under the die when crimping
  • Prefilled with joint compound and stripsealed to limit oxidation and increase life of the connection

Product details

General

Catalog Number

ES25R6WBOX

Die Index

BG

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

INSULINK™

Type

Insulated Service Entrance Connectors

UPC

781810191743

UPC 14 Digit GTIN

00781810191743

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Conductor Related

Conductor - ACSR Str Size A

1/0 STR, 1 STR

Conductor - AL Str Size A

1/0 STR

Conductor - AL Str Size B

8 STR, 6 SOL

Conductor - Copper Str Size A

1/0 STR

Conductor - Copper Str Size B

8 STR, 6 SOL

Certifications And Compliance

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

24

Minimum Pack Quantity

24

Pallet Quantity

11136

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings