
Brand: Burndy
Catalog ID: ES2R6W
Catalog Number
ES2R6W
Color
Green
Color Code - Side A
Red
Color Code - Side B
Green
Construction Material - Main
Aluminum
Die Index
BG or 5/8
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Nylon
Material
Aluminum
Plated
Y
Plating Type
Tin - Hot Dipped
Prefilled Oxide Inhibitor
Y
Sub Brand
INSULINK
Trade Name
INSULINK™
Type
Insulated Service Entrance Connectors
UPC
781810141557
UPC 14 Digit GTIN
00781810141557
Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.75 in
Dimension - Outside Diameter inch
.75 in
Conductor - ACSR Str Size A
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size A Range
2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size A
2 AWG;1 AWG
Conductor - AL Str Size A Range
2 AWG-1 AWG
Conductor - AL Str Size B
8 AWG
Conductor - AL Str Size B Range
8 AWG
Conductor - Copper Solid Size B
6 AWG
Conductor - Copper Str Size A
2 AWG;1 AWG
Conductor - Copper Str Size A Range
2 AWG-1 AWG
Conductor - Copper Str Size B
8 AWG
Conductor - Copper Str Size B Range
8 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
24000