BURNDY
Image of ES2W2WG1 ES2W2WG1, Service Entrance Sleeve Kit, contains 2 Insulated Sleeves, 1 Uninsulated Sleeve
Image of ES2W2WG1 ES2W2WG1, Service Entrance Sleeve Kit, contains 2 Insulated Sleeves, 1 Uninsulated Sleeve

ES2W2WG1, Service Entrance Sleeve Kit, contains 2 Insulated Sleeves, 1 Uninsulated Sleeve

Brand:

Burndy

Catalog ID:

ES2W2WG1

  • Pre-insulated service entrance compression connector
  • Polyethylene caps prevent dirt from accumulating in barrel, grip cable for easy two-hand installation, seal out moisture
  • Connector is anchored to jacket assuring the connector is under the die when crimping
  • Prefilled with joint compound and stripsealed to limit oxidation and increase life of the connection

Product details

General

Catalog Number

ES2W2WG1

Die Index

BG

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Type

Insulated Service Entrance Connectors

UPC

781810092316

UPC 12 Digit

7818100923166

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

4500

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings