BURNDY
Image of FD657T0144NSV FD657T0144NSV, Substation - Copper Stud Connector
Image of FD657T0144NSV FD657T0144NSV, Substation - Copper Stud Connector

FD657T0144NSV, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD657T0144NSV

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

Product details

General

Application

Substation

Catalog Number

FD657T0144NSV

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

Y

Plating Type

Silver

Type

Studs

UPC

621945114128

UPC 12 Digit

6219451141288

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

168 mm

Dimension - Length Overall inch

6.62 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

1-9/50 in

Dimension - Pin Diameter inch

1.180 in

Dimension - Thread Size

3/8-0

Conductor Related

Conductor - Connection Combination

Stud to Bar

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads