BURNDY
Image of FD657T0CG1 FD657T0CG1, Substation - Copper Stud Connector
Image of FD657T0CG1 FD657T0CG1, Substation - Copper Stud Connector

FD657T0CG1, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD657T0CG1

Stud Connector, 30 mm Smooth Stud to 4 Holes NEMA Pad, Material: Cast Copper Alloy.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

Product details

General

Application

Substation

Catalog Number

FD657T0CG1

Connector Type

Stud Connector

Installation Torque Recommended in-lb

360 lbs-in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

Physical Attribute - Pad Orientation

In-line

Plated

Y

Plating Type

Tin Plated

Type

Studs

UPC

621945164901

UPC 12 Digit

6219451649011

Dimensions

Dimension - B Length inch

2.68 in

Dimension - Height mm

0 mm

Dimension - Length Overall inch

6.56 in

Dimension - Pin Diameter fraction

1-9/50 in

Dimension - Pin Diameter inch

1.180 in

Dimension - Width inch

2.88 in

Conductor Related

Conductor - Connection Combination

Stud to Bar

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads