BURNDY
Image of FD672T0144N FD672T0144N, Substation - Copper Stud Connector
Image of FD672T0144N FD672T0144N, Substation - Copper Stud Connector

FD672T0144N, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD672T0144N

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

Product details

General

Application

Substation

Catalog Number

FD672T0144N

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4 holes

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

621945108516

UPC 12 Digit

6219451085166

Dimensions

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - Pad Width inch

4.00 in

Conductor Related

Conductor - Connection Combination

Stud to Bar

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads