BURNDY
Image of FD67C6W FD67C6W, Substation - Copper Stud Connector
Image of FD67C6W FD67C6W, Substation - Copper Stud Connector

FD67C6W, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD67C6W

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

Product details

General

Application

Substation

Catalog Number

FD67C6W

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810077719

UPC 12 Digit

7818100777199

Dimensions

Dimension - Height mm

0 mm

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Pin Diameter inch

1.500 in

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads