BURNDY
Image of FD67CG39 FD67CG39, Substation - Copper Stud Connector
Image of FD67CG39 FD67CG39, Substation - Copper Stud Connector

FD67CG39, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD67CG39

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

Product details

General

Application

Substation

Catalog Number

FD67CG39

Connector Type

Stud Connector

Installation Torque Recommended in-lb

360 lbs-in

Material

Copper Alloy, Cast

Material - Hardware

Durium

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

3.5x3.75 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810450444

UPC 12 Digit

7818104504444

Dimensions

Dimension - B Length inch

2.62 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.75 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

187 mm

Dimension - Length Overall inch

7.38 in

Dimension - N inch

0.88 in

Dimension - Pad Width inch

3.50 in

Dimension - Pin Diameter inch

1.50 in

Dimension - Threads per inch

12

Dimension - Width inch

3.50 in

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads