BURNDY
Image of FD67D8G1SV FD67D8G1SV, Substation - Copper Stud Connector
Image of FD67D8G1SV FD67D8G1SV, Substation - Copper Stud Connector

FD67D8G1SV, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD67D8G1SV

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

Product details

General

Application

Substation

Catalog Number

FD67D8G1SV

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

Y

Plating Type

Silver

Type

Studs

UPC

781810444979

UPC 12 Digit

7818104449799

Dimensions

Dimension - B Length inch

2.18 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

191 mm

Dimension - Length Overall inch

7.50 in

Dimension - N inch

1.3 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Pin Diameter inch

1.500 in

Dimension - Thread Size

1/2-12

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

2

Resources and downloads