BURNDY
Image of FD69D12 FD69D12, Substation - Copper Stud Connector
Image of FD69D12 FD69D12, Substation - Copper Stud Connector

FD69D12, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD69D12

Product details

General

Application

Substation

Catalog Number

FD69D12

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Pad Configuration

4x4 - 4 holes

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810077658

UPC 12 Digit

7818100776588

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.50 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

4.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

204 mm

Dimension - Length Overall inch

8.03 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

2-1/2 in

Dimension - Pin Diameter inch

2.500 in

Dimension - Thread Size

1/2-12

Dimension - Threads per inch

12

Electrical Ratings

Amperage Rating

2100 A

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

2