BURNDY
Image of FD705D16 FD705D16, Substation - Copper Stud Connector
Image of FD705D16 FD705D16, Substation - Copper Stud Connector

FD705D16, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD705D16

Product details

General

Application

Substation

Catalog Number

FD705D16

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810003374

UPC 12 Digit

7818100033744

Dimensions

Dimension - Height mm

0 mm

Dimension - Pin Diameter fraction

3-1/4 in

Dimension - Pin Diameter inch

3.250 in

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings