BURNDY
Image of FD70DD50X13 FD70DD50X13, Substation - Copper Stud Connector
Image of FD70DD50X13 FD70DD50X13, Substation - Copper Stud Connector
Image of FD70DD50X13 FD70DD50X13, Substation - Copper Stud Connector
Image of FD70DD50X13 FD70DD50X13, Substation - Copper Stud Connector
Image of FD70DD50X13 FD70DD50X13, Substation - Copper Stud Connector

FD70DD50X13, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD70DD50X13

Stud Terminal, 3 IN, Material: Cast Copper Alloy.

Product details

General

Application

Substation

Catalog Number

FD70DD50X13

Connector Type

Stud Terminal

Installation Torque Recommended in-lb

660 lbs-in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4.25 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810450666

UPC 12 Digit

7818104506666

Dimensions

Dimension - B Length inch

4.25 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

140 mm

Dimension - Length Overall inch

5.51 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3.00 in

Dimension - Threads per inch

12

Dimension - Width inch

4.25 in

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads