BURNDY
Image of FD70F16CG2NPD FD70F16CG2NPD, Substation - Copper Stud Connector
Image of FD70F16CG2NPD FD70F16CG2NPD, Substation - Copper Stud Connector

FD70F16CG2NPD, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD70F16CG2NPD

Product details

General

Application

Substation

Catalog Number

FD70F16CG2NPD

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

6

Physical Attribute - Pad Configuration

6x4 - 6 holes

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

621945263390

UPC 12 Digit

6219452633900

Dimensions

Dimension - D inch

4.00 in

Dimension - Height mm

0 mm

Dimension - Pad Width inch

6.00 in

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3.000 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads