BURNDY
Image of FD70X12X12N FD70X12X12N, Substation - Copper Stud Connector
Image of FD70X12X12N FD70X12X12N, Substation - Copper Stud Connector

FD70X12X12N, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD70X12X12N

Product details

General

Application

Substation

Catalog Number

FD70X12X12N

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810493434

UPC 12 Digit

7818104934344

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

8

Resources and downloads