BURNDY
Image of FD72CG33 FD72CG33, Substation - Copper Stud Connector
Image of FD72CG33 FD72CG33, Substation - Copper Stud Connector

FD72CG33, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD72CG33

Product details

General

Application

Substation

Catalog Number

FD72CG33

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810510117

UPC 12 Digit

7818105101177

Dimensions

Dimension - B Length fraction

3-3/4 in

Dimension - B Length inch

3.25 in

Dimension - Bolt Size fraction

5/8

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

290 mm

Dimension - Length Overall inch

11.40 in

Dimension - Pin Diameter fraction

4 in

Dimension - Pin Diameter inch

4.000 in

Dimension - Thread Size

5/8-12

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

12