BURNDY
Image of FDA70D12SV FDA70D12SV, Substation - Copper Stud Connector
Image of FDA70D12SV FDA70D12SV, Substation - Copper Stud Connector

FDA70D12SV, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FDA70D12SV

Copper Stud Connectors.

Product details

General

Application

Substation

Catalog Number

FDA70D12SV

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810491324

UPC 12 Digit

7818104913244

Dimensions

Dimension - Height mm

0 mm

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3 in

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads