BURNDY
Image of FDR67D8 FDR67D8, Substation - Copper Stud Connector
Image of FDR67D8 FDR67D8, Substation - Copper Stud Connector

FDR67D8, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FDR67D8

Product details

General

Application

Substation

Catalog Number

FDR67D8

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4.25 - 4 holes

Physical Attribute - Pad Orientation

90 Degree - vertical

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810164327

UPC 12 Digit

7818101643277

Dimensions

Dimension - B Length fraction

2-9/50 in

Dimension - B Length inch

2.18 in

Dimension - D inch

4.25 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

179 mm

Dimension - Length Overall inch

7.05 in

Dimension - N inch

1.13 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Pin Diameter inch

1.500 in

Dimension - Threads per inch

12

Electrical Ratings

Amperage Rating

1450 A

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads