BURNDY
Image of FDR68D16T0 FDR68D16T0, Substation - Copper Stud Connector
Image of FDR68D16T0 FDR68D16T0, Substation - Copper Stud Connector

FDR68D16T0, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FDR68D16T0

Product details

General

Application

Substation

Catalog Number

FDR68D16T0

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4.25 - 4 holes

Physical Attribute - Pad Orientation

90 Degree - vertical

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810162118

UPC 12 Digit

7818101621188

Dimensions

Dimension - B Length fraction

2-9/50 in

Dimension - B Length inch

2.18 in

Dimension - D inch

4.25 in

Dimension - Height mm

0 mm

Dimension - N inch

1.13 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

2 in

Dimension - Pin Diameter inch

2.000 in

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads