BURNDY
Image of FDR70CG5 FDR70CG5, Substation - Copper Stud Connector
Image of FDR70CG5 FDR70CG5, Substation - Copper Stud Connector

FDR70CG5, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FDR70CG5

Product details

General

Application

Substation

Catalog Number

FDR70CG5

Connector Type

Stud Connector

Installation Torque Recommended in-lb

660 lbs-in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

90 Degree - vertical

Plated

N

Plating Type

Silver Plated

Type

Studs

UPC

781810467114

UPC 12 Digit

7818104671144

Dimensions

Dimension - B Length fraction

2-22/25 in

Dimension - B Length inch

2.88 in

Dimension - D inch

4.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

233 mm

Dimension - Length Overall inch

9.18 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3 in

Dimension - Threads per inch

12

Dimension - Width inch

4.00 in

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1