BURNDY
Image of FDR70D16 FDR70D16, Substation - Copper Stud Connector
Image of FDR70D16 FDR70D16, Substation - Copper Stud Connector

FDR70D16, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FDR70D16

Product details

General

Application

Substation

Catalog Number

FDR70D16

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4.25 - 4 holes

Physical Attribute - Pad Orientation

90 Degree - vertical

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810117651

UPC 12 Digit

7818101176511

Dimensions

Dimension - B Length fraction

2-22/25 in

Dimension - B Length inch

2.88 in

Dimension - D inch

4.25 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

233 mm

Dimension - Length Overall inch

9.18 in

Dimension - N inch

1.13 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3.000 in

Dimension - Threads per inch

12

Electrical Ratings

Amperage Rating

3000 A

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads