BURNDY
Image of FDR70F16SV FDR70F16SV, Substation - Copper Stud Connector
Image of FDR70F16SV FDR70F16SV, Substation - Copper Stud Connector

FDR70F16SV, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FDR70F16SV

Product details

General

Application

Substation

Catalog Number

FDR70F16SV

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

6

Physical Attribute - Pad Configuration

6x4.25 - 6 holes

Physical Attribute - Pad Orientation

90 Degree - vertical

Plated

Y

Plating Type

Silver

Type

Studs

UPC

781810444603

UPC 12 Digit

7818104446033

Dimensions

Dimension - B Length fraction

2-22/25 in

Dimension - B Length inch

2.88 in

Dimension - D inch

4.25 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

244 mm

Dimension - Length Overall inch

9.62 in

Dimension - N inch

1.13 in

Dimension - Pad Width inch

6.00 in

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3.000 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads