BURNDY
Image of FQN14M25X03D FQN14M25X03D, Fully Insulated Nylon Male Quick Disconnect For 16 - 14 AWG (.25 x .03)
Image of FQN14M25X03D FQN14M25X03D, Fully Insulated Nylon Male Quick Disconnect For 16 - 14 AWG (.25 x .03)

FQN14M25X03D, Fully Insulated Nylon Male Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

FQN14M25X03D

Fully Insulated Nylon Male Quick Disconnect For 16 - 14 AWG (.25 x .03).

FQN14M25X03D.

  • Fully insulated connectors eliminate the need for post installation insulation
  • Funnel entry barrel opening for quick and easy wire insertion
  • Dimpled female socket detent for a firm grip

Features: Fully Insulated Connectors: Eliminate The Need For Post Installation Insulation, Funnel Entry Barrel Opening: Assures Quick And Easy Wire Insertion, Dimpled Female Socket Detent: Ensures Firm Grip, 300 V Maximum, 105 DEG C Maximum, Size: 0.48 IN Width X 13 IN Overall Length, Installation Tool: Y10D Tool, Nema Tab Size: 0.25 X 032 IN, Temperature: 105 DEG C Maximum

Product details

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

FQN14M25X03D

Connector Type

Male Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293027

UPC 12 Digit

7818102930277

Dimensions

Dimension - Length Overall inch

0.88 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

300

Minimum Pack Quantity

25

Pallet Quantity

72000