BURNDY
FQP18F25X03D, Vinyl Female Disconnect, 22-18 AWG (.25 x .03)
Image of FQP18F25X03D FQP18F25X03D, Vinyl Female Disconnect, 22-18 AWG (.25 x .03)
Image of FQP18F25X03D FQP18F25X03D, Vinyl Female Disconnect, 22-18 AWG (.25 x .03)

FQP18F25X03D, Vinyl Female Disconnect, 22-18 AWG (.25 x .03)

Brand: Burndy

Catalog ID: FQP18F25X03D

Fully Insulated Vinyl Female Quick Disconnect For 22 - 18 AWG (.25 x .03).

FQP18F25X03D.

  • Fully insulated connectors eliminate the need for post installation insulation
  • Funnel entry barrel opening for quick and easy wire insertion
  • Dimpled female socket detent for a firm grip

General

Catalog Number

FQP18F25X03D

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810292952

UPC 14 Digit GTIN

00781810292952

Dimensions

Dimension - Length Overall inch

0.90 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

UI

UL Listed

No

Configuration

Connector Type

Female Quick Disconnect

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999