Image of FT4B500 FT4B500, Power Distribution Block
Discontinued

FT4B500, Power Distribution Block

Brand: Burndy

Catalog ID: FT4B500

Power Distribution Block, 4 Poles, 2 Wires/Phase, 7.88" L, 400-500 kcmil(Run), #6-500 kcmil(Tap).

  • Covers and Mounting Blocks Rated 94V
  • Electro-tin plated connectors
  • Feeder conductors can be cut or fed through on a continuous run
  • UL Listed Copper and Aluminum Conductors, rated for 600V applications

General

Catalog Number

FT4B500

Hex Size

3/8

Installation Torque Recommended in-lb

375 LBS/in

Material

Aluminum

Temperature Rating

194

Trade Name

U-BLOK™

UPC

781810113585

UPC 14 Digit GTIN

00781810113585

Dimensions

Dimension - Height fraction

4-1/8

Dimension - Height inch

4.13 in

Dimension - Height mm

105 mm

Dimension - Width fraction

3-7/8 in

Dimension - Width inch

3.88 in

Dimension - Width mm

200 mm

Hex Size

3/8

Weight

2.75 lb

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run Range

400-500 Kcmil

Conductor - AL Str Tap Range

6-500 kcmil

Conductor - Copper Str Run Range

400-500 Kcmil

Conductor - Copper Str Tap Range

6-500 kcmil

Number of Conductors

2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Logistics

Minimum Pack Quantity

1