BURNDY
Image of MR4CQ Full Cycle Ratchet Crimper, #10-4 AWG HYLUG™.
Image of MR4CQ Full Cycle Ratchet Crimper, #10-4 AWG HYLUG™.
Discontinued

Full Cycle Ratchet Crimper, #10-4 AWG HYLUG™.

Brand:

Burndy

Catalog ID:

MR4CQ

Full Cycle Ratchet Crimper, #10-4 AWG HYLUG™.

  • Reinforced heavy duty back with high strength aluminum body
  • Fully protected ratchet mechanism does not allow handles to open until full cycle is completed
  • Inspection gauges available to check each groove (sold separately)
  • Spring loaded indenter jaw, keeps jaws closed

Product details

General

Application

Crimping

Application - For Use On

Uninsulated Terminals and Splices

Catalog Number

MR4CQ

Die Type

Permanent Die Grooves

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810772058

UPC 12 Digit

7818107720588

Dimensions

Height

1 in

Length

11.75 in

Conductor Related

Crimping Ranges

#10 - #4 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings