BURNDY
Image of MR8EC4 Full Cycle Ratchet Crimper, Installs YEC180, YOE180, YEC200, YOE200 connectors, Test Wire: RG 59/U, RG 54A/U, Ground Wire: #20 AWG
Image of MR8EC4 Full Cycle Ratchet Crimper, Installs YEC180, YOE180, YEC200, YOE200 connectors, Test Wire: RG 59/U, RG 54A/U, Ground Wire: #20 AWG

Full Cycle Ratchet Crimper, Installs YEC180, YOE180, YEC200, YOE200 connectors, Test Wire: RG 59/U, RG 54A/U, Ground Wire: #20 AWG

Brand:

Burndy

Catalog ID:

MR8EC4

Full Cycle Ratchet Crimper, for YEC180, YOE180, YEC200, YOE200; Test Wire: RG 59/U, RG 54A/U; Ground Wire: #20 AWG.

  • Fully enclosed, protected ratchet mechanism does not allow the handles to be opened until full ratchet cycle is completed
  • Easy groove identification with color-coded dies
  • Cast Aluminum body, other parts Alloy Steel

Product details

General

Application

Crimping

Catalog Number

MR8EC4

Die Type

Permanent Die Grooves

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810030011

UPC 12 Digit

7818100300111

Dimensions

Dimensions

10.95 in x 2.00 in x 0.88 in

Height

0.88 in

Length

10.95 in

Width

2 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings