BURNDY
Image of GA25H26TN GA25H26TN, Mechanical Ground Connector for Copper Cable to H-Beam, Tin Plated
Image of GA25H26TN GA25H26TN, Mechanical Ground Connector for Copper Cable to H-Beam, Tin Plated

GA25H26TN, Mechanical Ground Connector for Copper Cable to H-Beam, Tin Plated

Brand:

Burndy

Catalog ID:

GA25H26TN

Mechanical Ground Connector for Copper Cable to "H" Beam; Accommodates: "H" Beam 1-7/8" - 2-1/2" x 2-1/2"; #4 Solid - 2/0 Stranded Copper; Tin Plated.

  • High copper alloy ground connector, Tin plated
  • Joins wide range of cable parallel to "H" beams or square tube
  • Silicon bronze for superior corrosion protection

Product details

General

Catalog Number

GA25H26TN

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Plated

Y

Plating Type

Tin Plated

UPC

781810562185

UPC 12 Digit

7818105621855

Dimensions

Dimension - Height fraction

4-3/4 in

Dimension - Height inch

4.75 in

Dimension - Height mm

0 mm

Dimension - Width inch

4 in

Dimension - Width mm

102 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Str Size

2/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings