BURNDY
Image of GAR1828CG3 GAR1828CG3, Mechanical Grounding Connector, Cable to Rod or Pipe
Image of GAR1828CG3 GAR1828CG3, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR1828CG3, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand:

Burndy

Catalog ID:

GAR1828CG3

To Rod or Pipe with the Same Connector.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Product details

General

Catalog Number

GAR1828CG3

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

260

UPC

621945138254

UPC 12 Digit

6219451382544

Dimensions

Dimension - B Length inch

1.12 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.12 in

Dimension - Outside Diameter inch

2.38 in

Dimension - Width inch

4.06 in

Dimension - Width mm

103 mm

Conductor Related

Conductor - Copper Solid Size

4/0

Conductor - Copper Solid Size Range

4/0

Conductor - Copper Str Size

2/0;3/0;4/0

Conductor - Copper Str Size Range

2/0 AWG - 4/0 AWG

Conductor - Copper Tube Std Size

2

Conductor - Copper Tube Std Size Range

2

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

2

Resources and downloads