BURNDY
Image of GAR2226TN GAR2226TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
Image of GAR2226TN GAR2226TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

GAR2226TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR2226TN

To Rod or Pipe with the Same Connector.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Product details

General

Catalog Number

GAR2226TN

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

621945456839

UPC 12 Digit

6219454568399

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads