BURNDY
Image of GAR244C GAR244C, Mechanical Grounding Connector, Cable to Rod or Pipe
Image of GAR244C GAR244C, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR244C, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand:

Burndy

Catalog ID:

GAR244C

Mechanical Grounding Connector, Cable to Rod or Pipe, 8 AWG (Sol) - 4 AWG (STR), 5" Pipe, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Product details

General

Catalog Number

GAR244C

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Bright Dipped

U Bolt Type

122

UPC

781810001479

UPC 12 Digit

7818100014799

Dimensions

Dimension - B Length inch

4.50 in

Dimension - Height fraction

7-3/4 in

Dimension - Height inch

7.75 in

Dimension - Height mm

196.9 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.56 in

Dimension - Outside Diameter inch

5.56 in

Dimension - Width fraction

6-7/8 in

Dimension - Width inch

6.88 in

Dimension - Width mm

175 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG

Conductor - Copper Solid Size Range

8 AWG-4 AWG

Conductor - Copper Str Size

9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

9 AWG - 4 AWG

Conductor - Copper Tube Std Size

5 IPS IPS

Conductor - Copper Tube Std Size Range

5 IPS IPS

Conductor - Pipe or Round Tube Size

5 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

4