BURNDY
Image of GAR3904BUTN GAR3904BUTN, Mechanical Grounding Connector, Conductor to Water Pipe, Tin Plated
Image of GAR3904BUTN GAR3904BUTN, Mechanical Grounding Connector, Conductor to Water Pipe, Tin Plated

GAR3904BUTN, Mechanical Grounding Connector, Conductor to Water Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR3904BUTN

#4 - 4/0 AWG; 2-1/2" to 3-1/2" Pipe; 3/8 " Stud; tin plated; UL/CSA; Rated for Direct Burial.

  • Cable clamp swivels at 90°
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets

Product details

General

Catalog Number

GAR3904BUTN

Installation Torque Recommended in-lb

200 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Electro Plated

U Bolt Type

1033

UPC

621945145092

UPC 12 Digit

6219451450922

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

6.50 in

Dimension - Height mm

165.1 mm

Dimension - Length Overall inch

1.75 in

Dimension - Outside Diameter inch

4.00 in

Dimension - Width inch

6.00 in

Dimension - Width mm

152 mm

Conductor Related

Conductor - Copper Str Size

4;3;2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Size Range

4 AWG - 4/0 AWG

Conductor - Copper Tube Std Size

2 1/2;3;3 1/2

Conductor - Copper Tube Std Size Range

2 1/2-3 1/2

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

8

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings