BURNDY
Image of GAR3905TN GAR3905TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
Image of GAR3905TN GAR3905TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

GAR3905TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR3905TN

Accommodates: #4-4/0 STR AWG CU 4-5" IPS Installation Torque: 200 LB-IN; Tin Plated.

  • Cable clamp swivels at 90°, permits parallel grounding of one pipe on a 90° cable run for grounding several parallel pipes
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • Provides quality assurance to recognized industry NEC standards from an independent part

Product details

General

Catalog Number

GAR3905TN

Installation Torque Recommended in-lb

200 LBS/in

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810526798

UPC 12 Digit

7818105267988

Conductor Related

Conductor - Copper Solid Size Range

4 AWG - 4/0 AWG

Conductor - Pipe or Round Tube Size

4 - 5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads