BURNDY
Image of GAR3909TC GAR3909TC, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod
Image of GAR3909TC GAR3909TC, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod

GAR3909TC, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod

Brand:

Burndy

Catalog ID:

GAR3909TC

Mechanical Ground Connector, For 2 Hole Lug to Water Pipe or Rod, 12" IPS, 3/8" Bolt.

  • Large, smooth connector contact area between pipe and ground clamp to maximize contact area between connector and pipe
  • Pre-drilled pad for 2-3/8" bolts on 1" centers to allow for direct mounting of 2-hole compression terminals up to 750 kcmil to pipe
  • One-wrench installation
  • UL467 Listed for the US and Canadian Markets

Product details

General

Catalog Number

GAR3909TC

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

3

Physical Attribute - Pad Configuration

3.63 x 2.67 - 3 Holes

Plated

N

Plating Type

Unplated

Type

Rod or Tube Clamp with Mounting Pad

U Bolt Type

1030

UPC

781810001622

UPC 12 Digit

7818100016222

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Height inch

14.00 in

Dimension - Height mm

355.6 mm

Dimension - Length Overall inch

3.63 in

Dimension - Outside Diameter inch

12.75 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Dimension - Width inch

15.25 in

Dimension - Width mm

387 mm

Conductor Related

Conductor - Copper Tube EH Size

12

Conductor - Pipe or Round Tube Size

12 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1