BURNDY
Image of GAR6426TN GAR6426TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
Image of GAR6426TN GAR6426TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

GAR6426TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR6426TN

Mechanical Grounding Connector, 4SOL - 2/0STR PIPE SIZE: 3/8" IPS ROD SIZE: 5/8" - 3/4" Tin Plated.

  • Wire to Rebar
  • Tin-Plated Fence Post Grounding Connector
  • Wire to Pipe
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for US and Canadian Markets
  • Select connectors qualified to IEEE-837-2014

Product details

General

Catalog Number

GAR6426TN

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Plated

N

Plating Type

Tin Plated

UPC

781810544266

UPC 12 Digit

7818105442666

Dimensions

Dimension - B Length inch

1.19 in

Dimension - L Length Overall mm

40 mm

Dimension - Width inch

2.06 in

Dimension - Width mm

52 mm

Conductor Related

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Pipe or Round Tube Size

3/8 in

Conductor - Rod Size

0.625in - 0.75in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1000

Resources and downloads