MY LISTS
BURNDY
Image of GAR6429TN GAR6429TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

GAR6429TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GAR6429TN

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 3/8" Pipe, 5/8"-3/4" Rod, #5-#6 Rebar, Tin Plated.

  • Wire to Rebar
  • Fence Post Grounding Connector
  • Wire to Pipe
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for US and Canadian Markets
  • Select connectors qualified to IEEE-837-2014

General

Catalog Number

GAR6429TN

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

U Bolt Type

269

UPC

621945145139

UPC 14 Digit GTIN

00621945145139

Dimensions

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - Outside Diameter inch

0.68 in

Dimension - Width inch

2.06 in

Dimension - Width mm

52 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

3/8

Conductor - Copper Tube Std Size Range

3/8

Conductor - Pipe or Round Tube Size

3/8 in

Conductor - Rebar Size

5;6

Conductor - Rebar Size Range

5-6

Conductor - Rod Size

0.625in - 0.75in

Conductor - Rod Size Range

5/8-3/4

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Carton Quantity

25

Minimum Pack Quantity

84