BURNDY
GARH2129, Mech Ground Conn, Cable to Rod or Pipe, IEEE 837
Image of GARH2129 GARH2129, Mech Ground Conn, Cable to Rod or Pipe, IEEE 837
*Representative image
Image of GARH2129 GARH2129, Mech Ground Conn, Cable to Rod or Pipe, IEEE 837
Image of GARH2129 GARH2129, Mech Ground Conn, Cable to Rod or Pipe, IEEE 837
Image of GARH2129 GARH2129, Mech Ground Conn, Cable to Rod or Pipe, IEEE 837
New

GARH2129, Mech Ground Conn, Cable to Rod or Pipe, IEEE 837

Brand: Burndy

Catalog ID: GARH2129

Mech Ground Conn, Cable to Rod or Pipe, parallel or perpendicular. Accommodates: 3-1/2" IPS, 3-1/2" to 4" Rod, #6 AWG-250 kcmil Copper, Direct Burial

  • IEEE 837-2014 Qualified
  • Third-party laboratory test results available
  • UL467
  • High Copper Alloy Cast Body with Silicone Bronze Hardware
  • Parallel or 90° Copper Cable Connection
  • Rated for Direct Burial in earth or concrete

General

Application

For joining a range of cable, parallel or at right angles to rod or tube

Catalog Number

GARH2129

UPC

621945733336

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size Range

2/0 Sol - 250 kcmil

Conductor - Rod Size Range

3-1/2" - 4"

Certifications And Compliance

Industry Standard(s)

  • UL 467
  • IEEE 837