BURNDY
Image of GB29G73 GB29G73, Mechanical Grounding Connector, Cable to Bar
Image of GB29G73 GB29G73, Mechanical Grounding Connector, Cable to Bar

GB29G73, Mechanical Grounding Connector, Cable to Bar

Brand:

Burndy

Catalog ID:

GB29G73

Mechanical Grounding Connector, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud.

Product details

General

Catalog Number

GB29G73

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810466438

UPC 12 Digit

7818104664388

Dimensions

Dimension - Height inch

3.25 in

Dimension - Height mm

83 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.49 in

Dimension - Width fraction

1-6/7 in

Dimension - Width inch

2.03 in

Conductor Related

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1