BURNDY
Image of GB34T3TN GB34T3TN, Mechanical Grounding Connector, Cable to Bar, Tin Plated
Image of GB34T3TN GB34T3TN, Mechanical Grounding Connector, Cable to Bar, Tin Plated

GB34T3TN, Mechanical Grounding Connector, Cable to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GB34T3TN

Mechanical Grounding Connector, Cable to 0.63" - 0.814" Thick Bar, 300 kcmil - 500 kcmil, 1/2" Stud, Tin - Plated.

Product details

General

Catalog Number

GB34T3TN

Installation Torque Recommended in-lb

360 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Oval Shank Bolt

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810424063

UPC 12 Digit

7818104240633

Dimensions

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - Width fraction

2-1/3 in

Dimension - Width inch

2.34 in

Conductor Related

Conductor - Copper Solid Size Range

300 KCMIL - 500 KCMIL

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads