BURNDY
Image of GBL30GS GBL30GS, Mechanical Grounding Connector, Cable to Bar, Galvanized Steel
Image of GBL30GS GBL30GS, Mechanical Grounding Connector, Cable to Bar, Galvanized Steel

GBL30GS, Mechanical Grounding Connector, Cable to Bar, Galvanized Steel

Brand:

Burndy

Catalog ID:

GBL30GS

Cast Copper Alloy Ground Connector, 4 AWG (SOL) - 300 KCMIL, 1/2" Stud, 1 1/2" Width Galvanized Steel Hardware.

Product details

General

Catalog Number

GBL30GS

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810100912

UPC 12 Digit

7818101009122

Dimensions

Dimension - Bus Thickness inch

0.32 in

Dimension - Height inch

2.32 in

Dimension - Height mm

58.9 mm

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.88 in

Dimension - Stud Size inch

33/64

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG - 300 KCMIL

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

4 AWG - 300 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

24

Resources and downloads