BURNDY
Image of GBM26T4 GBM26T4, Mechanical Grounding Connector, Cable to Bar
Image of GBM26T4 GBM26T4, Mechanical Grounding Connector, Cable to Bar

GBM26T4, Mechanical Grounding Connector, Cable to Bar

Brand:

Burndy

Catalog ID:

GBM26T4

Mechanical Grounding Connector, Cable to 1/4" - 1/2" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str), 3/8" Stud.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GBM26T4

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810111000

UPC 12 Digit

7818101110000

Dimensions

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.94 in

Dimension - Width fraction

1-1/3 in

Dimension - Width inch

1.34 in

Dimension - Width mm

34 mm

Conductor Related

Conductor - Copper Solid Size Range

#4 AWG-2/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings